Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Base stand - 96004024

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Base stand
      Product No: 96004024
      EAN number: 5700391486159
      Installation 
      Flange standard: DIN
      Pipework connection: DN 150 / DN 200
      Pressure rating: PN 10
      Size of anchor bolts: M20 x 80
      Number of base stands: 1
      Number of elbows: 1
      Size of elbows: DN 150 / DN 200
      Size of flanges: DN 200
      Number of gaskets: 2
      Number of ring stands: 1
      Number of screws: 37354
      Size of screws: M20 x 70 / M12 x 30 / M10 x 45
      Electrical data 
      Max. motor size: 17 kW

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset
      Loading... Loading
      Error calling service:
      details