Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

AP100.150.220.3.D - 96004039

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: AP100.150.220.3.D
      Product No: 96004039
      EAN number: 5700390499730
      Price: 
      Technical 
      Maximum flow: 115 l/s
      Max flow: 115 l/s
      Head max: 37 m
      Type of impeller: SINGLE CHANNEL
      Maximum particle size: 100 mm
      Model: A
      Materials 
      Pump: Cast iron
      EN-JL1040
      35 B
      Impeller: Cast iron
      EN-JL1040
      35 B
      Installation 
      Type of connection: DIN
      Size of connection: DN 150
      Pressure rating for connection: PN 10
      Maximum installation depth: 20 m
      Inst dry/wet: D
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 25 kW
      P2: 22 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Rated current: 44 A
      Cos phi - power factor: 0.84
      Rated speed: 1450 rpm
      Number of poles: 4
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: CONTACT
      Thermal protec: external
      Length of cable: 10 m
      Controls 
      Moisture sensor: with moisture sensors
      Others 
      Net weight: 431 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details