Product name: | AP80.150.450.3.Ex |
Product No: | 96004092 |
Technical | |
---|---|
Max flow: | 160 l/s |
Head max: | 46 m |
Type of impeller: | MULTI CHANNEL |
Maximum particle size: | 80 mm |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM 35 B |
Impeller: | Cast iron |
Impeller: | EN-JL1040 |
Impeller: | ASTM 35 B |
Installation | |
---|---|
Flange standard: | DIN |
Pump outlet: | DN 150 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | S |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 50 kW |
P2: | 45 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Rated current: | 94 A |
Cos phi - power factor: | 0.76 |
Rated speed: | 1450 rpm |
Number of poles: | 4 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | explosion-proof version |
Ex-protection standard: | EN 50014/18/19-1977(BS 5501), class EEx de IIB T4 |
Motor protec: | CONTACT |
Thermal protec: | external |
Length of cable: | 10 m |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Others | |
---|---|
Net weight: | 570 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|