Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Unilift AP35B.50.06.3.V - 96004565

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Unilift AP35B.50.06.3.V
      Product No: 96004565
      EAN number: 5700391488689
      Price: 
      Technical 
      Maximum flow: 5 l/s
      Max flow: 5 l/s
      Head max: 11 m
      Type of impeller: VORTEX
      Maximum particle size: 35 mm
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4301
      Pump housing: AISI 304
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Installation 
      Pump outlet: R 2"
      Maximum installation depth: 2 m
      Inst dry/wet: S
      Auto-coupling: Y
      Liquid 
      Maximum liquid temperature: 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 1 kW
      P2: 0.63 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Rated current: 1.55 A
      Cos phi - power factor: 0.89
      Rated speed: 2830 rpm
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: NONE
      Thermal protec: external
      Length of cable: 5 m
      Type of cable plug: NONE
      Others 
      Net weight: 15 kg
      Gross weight: 16.9 kg
      Danish VVS No.: 391271112
      Swedish RSK No.: 5885927
      Finnish LVI No.: 4822592

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Product no.:  99524505
      Name:  Inspection
      Product no.:  99524509
      Name:  Commissioning
      Loading... Loading
      Error calling service:
      details