Product name: | APG.50.29.3 |
Product No: | 96006089 |
EAN number: | 5700392938978 |
Technical | |
---|---|
Max flow: | 3.64 l/s |
Head max: | 46.6 m |
Type of impeller: | CUTTER SYSTEM |
Curve tolerance: | ISO 9906:1999 Annex A |
Model: | B |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM 35 B |
Impeller: | Cast iron |
Impeller: | EN-JL1040 |
Impeller: | ASTM 35 B |
Installation | |
---|---|
Pump outlet: | R2 |
Maximum installation depth: | 10 m |
Inst dry/wet: | S |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 3.7 kW |
P2: | 2.9 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460 V |
Rated current: | 5.2 A |
Cos phi - power factor: | 0.86 |
Rated speed: | 3450 rpm |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | external |
Length of cable: | 10 m |
Type of cable plug: | NONE |
Controls | |
---|---|
Control box: | not included |
Others | |
---|---|
Net weight: | 44 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|