Product name: | Control MPC-ED 3 x 7,5 SD + 2 x 7,5 E |
Product No: | 96015977 |
EAN number: | 5700835087188 |
Technical | |
---|---|
Number of main pumps: | 3 |
Number of aux. pumps: | 2 |
Number of pumps: | 5 |
Electrical data | |
---|---|
Power (P2) main pump: | 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380 V, 60 Hz, PE |
Starting main: | star/delta |
Rated current of system: | 75.6 A |
Current range main pump: | 13 .. 15.2 A |
Enclosure class (IEC 34-5): | IP54 |
Mains cable size: | 4x25-25 mm2 |
Size of cable for main pump: | 7x1.5-2.5 mm2 |
Size of GENbus cable: | 3x0.5 mm2, twisted leads, shielded |
Radio interference supression: | EMC Certificate - Control MPC 1 [2007] |
Controls | |
---|---|
Control type: | ED |
Provision: | wall mounted |
Operation unit: | CU 352 |
Speed control: | Pump 1&2 => MGE 3 phase |
Others | |
---|---|
Net weight: | 62 kg |
Gross weight: | 72 kg |
Language: | GB |
Standard: | IEC |
Epstan version: | V5.1247 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|