Product name: | Control MPC-F 5 x 3,0 SD |
Product No: | 96018542 |
Electrical data | |
---|---|
Power (P2) main pump: | 3 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 3 x 380-415 V, 50-60 Hz, PE |
Starting main: | star/delta |
Rated current of system: | 32 A |
Current range main pump: | 6 .. 6.4 A |
Enclosure class (IEC 34-5): | IP54 |
Radio interference supression: | EMC Certificate - Control MPC 1 [2007] |
Controls | |
---|---|
Control type: | F |
Operation unit: | CU 352 |
Speed control: | Grundfos CUE |
Others | |
---|---|
Net weight: | 143 kg |
Gross weight: | 183 kg |
Language: | GB |
Standard: | IEC |
Epstan version: | V5.1305a |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|