Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MSE 3-NE - 96030139

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MSE 3-NE
      Product No: 96030139
      EAN number: 5700390261153
      Technical 
      Approvals on motor nameplate: CE,UL,CUL
      Dryrun code: B
      Materials 
      Motor: Stainless steel
      Motor: DIN W.-Nr. 1.4401
      Motor: AISI 316
      Installation 
      Maximum ambient pressure: 15 bar
      Liquid 
      Max liquid t at 0.15 m/sec: 35 °C
      Electrical data 
      Motor type: MSE3-NE
      Power input - P1: 0.95-1.50 kW
      Rated power - P2: 0.70-1.05 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 200-240 V
      Rated current: 4.90-7.60 A
      Power factor: 1.00
      Rated speed: 10700 rpm
      Moment of inertia: 1480000 kg m²
      Axial load max: 100 kg
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: Y
      Thermal protec: internal
      Controls 
      CU 300/CU 301: communication with CU 300/CU 301 possible
      Others 
      Net weight: 3.6 kg
      Config. file no: V26-0698

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details