Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SU 252 - 96033567

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SU 252
      Product No: 96033567
      EAN number: 5700394620789
      Technical 
      Max flow: 1.94 l/s
      Head max: 6.7 m
      Type of impeller: SEMI OPEN
      Maximum particle size: 8 mm
      Approvals on nameplate: UL, CUL Listed
      Materials 
      Pump housing: Glass filled composite
      Impeller: Glass filled composite
      Installation 
      Pump outlet: 1 1/2" NPT
      Inst dry/wet: S
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Electrical data 
      Power input - P1: 675 W
      Mains frequency: 60 Hz
      Rated voltage: 1 x 115 V
      Rated current: 8.5 A
      Starting current: 12 A
      Rated speed: 3000 rpm
      Motor protec: CONTACT
      Thermal protec: internal
      Length of cable: 3 m
      Type of cable plug: US
      Controls 
      Level switch: float switch
      Others 
      Sales region: Namreg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details