Product name: | Hydro 2000 MS 2 CR5-22,PMU |
Product No: | 96051436 |
Technical | |
---|---|
Min flow system: | 2.5 m³/h |
Max flow: | 17 m³/h |
Max flow system: | 8.5 m³/h |
Head max: | 144 m |
Impellers main: | 22 |
Main pump name: | CR5-22 |
Main pump No: | 96548011 |
Number of pumps: | 2 |
Non-ret. valve: | at discharge side |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Maximum permissible inlet pressure: | 1.6 bar |
Pump inlet: | Rp 2 |
Pump outlet: | Rp 2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) main pump: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V, 50 Hz, PE |
Rated voltage main pump: | 3 x 400 V |
Starting main: | direct-on-line |
Rated current of system: | 16 A |
Enclosure class (IEC 34-5): | IP54 |
Mains cable size: | L1, L2, L3, PE: 4x2.5 .. 4 mm2 |
Radio interference supression: | IEC/CISPR 11-1B |
Controls | |
---|---|
Control type: | MS |
Operation unit: | PMU |
Tank | |
---|---|
Volume of pressure tank: | 12 l |
Diaphragm tank: | Yes |
Others | |
---|---|
Basis plant: | Y |
Net weight: | 188 kg |
Language: | D |
Product range: | German |
Epstan version: | V4.0503 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|