Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Hydro 2000 MS 2 CR10-4,PMU - 96056005

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Hydro 2000 MS 2 CR10-4,PMU
      Product No: 96056005
      EAN number: 5700396657370
      Price: 
      Technical 
      Maximum flow: 26 m³/h
      Min flow system: 5 m³/h
      Max flow: 26 m³/h
      Max flow system: 13 m³/h
      Head max: 40.4 m
      Impellers main: 4
      Main pump name: CR10-4
      Main pump No: 96500982
      Number of pumps: 2
      Non-ret. valve: at discharge side
      Installation 
      Maximum operating pressure: 16 bar
      Maximum permissible inlet pressure: 12 bar
      Pump inlet: Rp 2 1/2"
      Pump outlet: Rp 2 1/2"
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 5 .. 70 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power (P2) main pump: 1.5 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 3x400 V, 50 Hz, PE V
      Rated voltage main pump: 3 x 400 V
      Starting main: direct-on-line
      Rated current of system: 6.8 A
      Enclosure class (IEC 34-5): IP54
      Mains cable size: L1, L2, L3, PE: 4x1.5 .. 2.5 mm2
      Radio interference supression: IEC/CISPR 11-1B
      Controls 
      Control type: MS
      Operation unit: PMU
      Tank 
      Volume of pressure tank: 12 l
      Diaphragm tank: Yes
      Others 
      Basis plant: Y
      Net weight: 163 kg
      Language: D
      Product range: German
      Epstan version: V4.0503

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details