Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Float switch slc20e - 96061656

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Float switch slc20e
      Product No: 96061656
      EAN number: 5700394291903
      Materials 
      Housing: Polypropylene
      Liquid 
      Maximum liquid temperature: 65 °C
      Electrical data 
      Enclosure class (IEC 34-5): IP68
      Explosion proof: NO
      Length of cable: 20 m
      Cable type: PVC
      Others 
      Net weight: 2.7 kg
      Gross weight: 2.7 kg
      Type: Float switch
      Danish VVS No.: 391371686

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details