Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SV014BL1D501P - 96062112

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SV014BL1D501P
      Product No: 96062112
      EAN number: 5700394296465
      Technical 
      Max flow: 15 l/s
      Head max: 6.9 m
      Type of impeller: SUPERVORTEX
      Maximum particle size: 80 mm
      Primary shaft seal: SIC-SIC
      Secondary shaft seal: SIC-CARBON
      Cooling jacket: without cooling jacket
      Materials 
      Pump housing: EN-JL1040
      Impeller: EN-JS1050
      Motor: EN-JL1040
      Installation 
      Minimum ambient temperature: -20 °C
      Flange standard: DIN
      Size of outlet connection: 80/100
      Pressure rating: PN 10
      Maximum installation depth: 20 m
      Inst dry/wet: S
      Auto-coupling: Y
      Frame range: 34
      Liquid 
      Maximum liquid temperature: 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 2.1 kW
      Rated power - P2: 1.65 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 25
      Maximum current consumption: -/4,3 A
      Starting current: 29.8 A
      Rated speed: 1437 rpm
      Number of poles: 4
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Motor protec: KLIXON
      Length of cable: 8 m
      Cable type: H07RN-F AT
      Cable size: 1X7X1,5MM2
      Cable resistance: 13.3 mOhm/m
      Winding resistance: 2800 Ohm
      R: 2906 Ohm
      Controls 
      Moisture sensor: with moisture sensors
      Water-in-oil sensor: without water-in-oil sensor
      Others 
      Net weight: 60 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99524508
      Name:  Inspection S pumps
      Product no.:  99524513
      Name:  Commissioning S pumps
      Loading... Loading
      Error calling service:
      details