Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Auto coupling set - 96076063

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Auto coupling set
      Product No: 96076063
      EAN number: 5700395274042
      Materials 
      Material: Cast iron
      Material: EN-GJL-250
      Material: ASTM A48 Class 250B
      Surface treatment: Powder coated
      Installation 
      Maximum operating pressure: 10 bar
      Type of inlet connection: DIN
      Type of outlet connection: Rp
      Size of inlet connection: DN 40
      Size of outlet connection: 1 1/2 inch
      Flange standard: EN 10226
      Number of anchor bolts: 0
      Number of base units: 1
      Number of washers: 4
      Number of nuts: 0
      Number of gaskets: 0
      Number of profile gaskets: 1
      Number of guide claws: 1
      Number of screws: 4
      Number of guide rail holders: 1
      Others 
      Net weight: 10 kg
      Gross weight: 10 kg
      Shipping volume: 0.011 m³
      Fits to following products: SEG
      Danish VVS No.: 391372050
      Finnish LVI No.: 4836106
      Norwegian NRF no.: 9045796

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details