Product name: | MMGE 180L-A |
Product No: | 96078186 |
EAN number: | 5700395519969 |
Technical | |
---|---|
Shaft diameter: | 35 mm |
Length of shaft end: | 146 mm |
Model: | A |
Cooling: | IC 411 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF300 |
Electrical data | |
---|---|
Motor type: | VEM |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 41 A |
Cos phi - power factor: | 0.94 |
Rated speed: | 180-1460 rpm |
Rated full-load torque: | 144 Nm |
Moment of inertia: | 0.138 kg m² |
Motor efficiency at full load: | 86.0 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | internal |
Mount. design. acc. IEC 34-7: | IM V1 |
Others | |
---|---|
Brand: | VEM |
Terminal box: | D |
Config. file no: | 96078407 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|