Product name: | CRI 1S-13 A-CA-A-V-HQQV |
Product No: | 96081328 |
EAN number: | 5700395157420 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3484 rpm |
Rated flow: | 1.1 m³/h |
Rated head: | 74.3 m |
Head max: | 111.4 m |
Stages: | 13 |
Impellers: | 13 |
Number of reduced-diameter impellers: | 0 |
Low NPSH: | No |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQV |
Approvals on nameplate: | CURUS |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Cooling: | TEFC |
Materials | |
---|---|
Base: | Stainless steel |
Base: | EN 1.4408 |
Base: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Bearing: | SIC |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Max pressure at stated temp: | 25 bar / -20 °C |
Type of connection: | FlexiClamp |
Size of inlet connection: | DN 32 |
Size of outlet connection: | DN 32 |
Pressure rating for pipe connection: | PN 25 |
Flange size for motor: | 56C |
Connect code: | CA |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor standard: | NEMA |
Motor type: | 71BB |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 0.75 kW |
Power (P2) required by pump: | 0.75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230YY/460Y V |
Service factor: | 1.25 |
Rated current: | 3,25-3,35/1,68 A |
Starting current: | 590-650 % |
Load current: | 4,0-3,9/1,95 A |
Cos phi - power factor: | 0.81-0.72 |
Rated speed: | 3430-3460 rpm |
Efficiency: | IE3 77,0% |
Motor efficiency at full load: | 80.0 % |
Motor efficiency at 3/4 load: | 79.5 % |
Motor efficiency at 1/2 load: | 75.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85900703 |
Controls | |
---|---|
Frequency converter: | NONE |
Others | |
---|---|
Net weight: | 23.2 kg |
Gross weight: | 28.2 kg |
Shipping volume: | 0.173 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|