Product name: | CRI 3-21 A-CAB-IX-E-HQQE |
Product No: | 96083409 |
EAN number: | 5700395186079 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3468 rpm |
Rated flow: | 3.5 m³/h |
Rated head: | 152 m |
Stages: | 21 |
Impellers: | 21 |
Low NPSH: | No |
Code for shaft seal: | HQQE |
Approvals on nameplate: | ANSI/NSF61 |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Stainless steel |
Base: | EN 1.4408 |
Base: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | IX |
Code for rubber: | E |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 120 °C |
Max pressure at stated temp: | 16 bar / -20 °C |
Type of connection: | FlexiClamp |
Flange size for motor: | 213TC |
Connect code: | CAB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) required by pump: | 3.7 kW |
Others | |
---|---|
Net weight: | 68.7 kg |
Gross weight: | 76.8 kg |
Shipping volume: | 0.11 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|