Product name: | CRI 3-23 A-CAB-IX-E-HQQE |
Product No: | 96083447 |
EAN number: | 5700395186451 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3468 rpm |
Rated flow: | 3.6 m³/h |
Rated head: | 156.7 m |
Stages: | 23 |
Impellers: | 23 |
Low NPSH: | No |
Code for shaft seal: | HQQE |
Approvals on nameplate: | NEMA |
Pump version: | A |
Model: | A |
Cooling: | ODP |
Materials | |
---|---|
Base: | Stainless steel |
Base: | EN 1.4408 |
Base: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | IX |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Max pressure at stated temp: | 16 bar / -20 °C |
Type of connection: | FlexiClamp |
Flange size for motor: | 213TC |
Connect code: | CAB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 3723L |
Rated power - P2: | 3.7 kW |
Power (P2) required by pump: | 3.7 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 208-230 V |
Service factor: | 1.15 |
Rated current: | 28-26 A |
Load current: | 31.9-29.6 A |
Rated speed: | 3450 rpm |
Motor efficiency at full load: | 81 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP23 |
Insulation class (IEC 85): | B |
Motor protec: | NONE |
Motor No: | 84Z00030 |
Others | |
---|---|
Net weight: | 42.6 kg |
Gross weight: | 46.6 kg |
Shipping volume: | 0.11 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|