Product name: | CRT 2-5 A-P-A-E-AUUE |
Product No: | 96100235 |
EAN number: | 5700395840810 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 3 m³/h |
Rated head: | 45.5 m |
Head max: | 67 m |
Stages: | 5 |
Impellers: | 5 |
Primary shaft seal: | AUUE |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Titanium |
Pump housing: | ASTM B 265 |
Impeller: | Titanium |
Impeller: | ASTM B 265 |
Material code: | A |
Code for rubber: | E |
Bush material: | NONE |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
Max pressure at stated temp: | 25 bar / -20 °C |
Flange standard: | PJE |
Pipe connection: | 42,4 mm |
Flange size for motor: | FT100 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) required by pump: | 1.1 kW |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 9.4 kg |
Gross weight: | 14.4 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|