Product name: | SE1.100.150.75.4.51D |
Product No: | 96102613 |
EAN number: | 5700838395662 |
Technical | |
---|---|
Max flow: | 66.7 l/s |
Head max: | 19 m |
Type of impeller: | SINGLE CH. RED |
Maximum particle size: | 100 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Max. hydraulic efficiency: | 70 % |
Approvals on nameplate: | EN12050-1 |
Cooling jacket: | with cooling jacket |
Materials | |
---|---|
Pump housing: | EN-GJL-200 |
Impeller: | EN-GJL-250 |
Installation | |
---|---|
Maximum operating pressure: | 6 bar |
Flange standard: | DIN |
Pump outlet: | DN 150 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | DRY/SUBMERGED |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 9 kW |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Voltage tolerance: | +6/-10 % |
Max starts per. hour: | 20 |
Rated current: | 17.7-17.5 A |
Rated current at 3/4 load: | 13.4 A |
Rated current at 1/2 load: | 10.9 A |
Starting current: | 107 A |
Rated current at no load: | 7.4 A |
Cos phi - power factor: | 0.79 |
Cos phi - p.f. at no load: | 0.12 |
Cos phi - p.f. at 3/4 load: | 0.72 |
Cos phi - p.f. at 1/2 load: | 0.61 |
Rated speed: | 1455 rpm |
Locked-rotor torque: | 91 Nm |
Breakdown torque: | 141 Nm |
Moment of inertia: | 0.186 kg m² |
Motor efficiency at full load: | 83.4 % |
Motor efficiency at 3/4 load: | 83.5 % |
Motor efficiency at 1/2 load: | 81.3 % |
Number of poles: | 4 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Motor protec: | THERMAL SWITCH |
Thermal protec: | internal |
Length of cable: | 10 m |
Cable type: | LYNIFLEX |
Type of cable plug: | NO PLUG |
Controls | |
---|---|
Control box: | not included |
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
Temp. sensor: | N |
Others | |
---|---|
Net weight: | 210 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|