Product name: | TPD 65-340/2 A-F-B-GQQE |
Product No: | 96112617 |
EAN number: | 5700397197172 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3530 rpm |
Rated flow: | 45.7 m³/h |
Rated head: | 27.1 m |
Head max: | 340 dm |
Actual impeller diameter: | 133 mm |
Primary shaft seal: | GQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Bronze(CuSn10) |
Impeller: | DIN W.-Nr. 2.1096.01 |
Impeller: | ASTM B584-C83600 |
Material code: | B |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 65 |
Pump inlet: | DN 65 |
Pump outlet: | DN 65 |
Pressure rating: | PN 16 |
Port-to-port length: | 360 mm |
Flange size for motor: | FF265 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 132SC |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 2 x 5.5 kW |
Power (P2) required by pump: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480D V |
Rated current: | 10.6-9.30 A |
Starting current: | 1020-1480 % |
Cos phi - power factor: | 0.90-0.80 |
Rated speed: | 3510-3550 rpm |
Efficiency: | IE3 89,5% |
Motor efficiency at full load: | 89.5 % |
Motor efficiency at 3/4 load: | 90.0 % |
Motor efficiency at 1/2 load: | 89.6 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 87322229 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.54 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 178 kg |
Gross weight: | 189 kg |
Shipping volume: | 0.46 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|