Product name: | CRT 16-8 A-P-A-E-AUUE |
Product No: | 96117250 |
EAN number: | 5700396596136 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 16 m³/h |
Rated head: | 85.5 m |
Head max: | 115.4 m |
Stages: | 10 |
Impellers: | 8 |
Primary shaft seal: | AUUE |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Titanium |
Pump housing: | ASTM B 265 |
Impeller: | Titanium |
Impeller: | ASTM B 265 |
Material code: | A |
Code for rubber: | E |
Bush material: | NONE |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Max pressure at stated temp: | 25 bar / 120 °C |
Max pressure at stated temp: | 25 bar / -20 °C |
Flange standard: | PJE |
Pipe connection: | 60,3 mm |
Flange size for motor: | FF265 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 132SB |
IE Efficiency class: | IE3 |
Rated power - P2: | 7.5 kW |
Power (P2) required by pump: | 7.5 kW |
Power (P2) required by pump: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 14,4-14,0/8,30-8,10 A |
Starting current: | 780-910 % |
Cos phi - power factor: | 0.88-0.82 |
Rated speed: | 2910-2920 rpm |
Efficiency: | IE3 90,1% |
Motor efficiency at full load: | 90.1-90.4 % |
Motor efficiency at 3/4 load: | 90.8 % |
Motor efficiency at 1/2 load: | 90.8 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85U17522 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.69 |
Net weight: | 93 kg |
Gross weight: | 103 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|