Product name: | CR 45-8 A-J-A-V-HQQV |
Product No: | 96122936 |
EAN number: | 5700396689814 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2950 rpm |
Rated flow: | 45 m³/h |
Rated head: | 163.7 m |
Head max: | 204.6 m |
Stages: | 8 |
Impellers: | 8 |
Number of reduced-diameter impellers: | 0 |
Low NPSH: | No |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQV |
Approvals on nameplate: | CE, EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN 1563 EN-GJS-500-7 |
Base: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Bearing: | SIC |
Support bearing: | Graflon |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 90 °C |
Max pressure at stated temp: | 30 bar / -20 °C |
Type of connection: | JIS |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 80 |
Flange size for motor: | FF350 |
Connect code: | J |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 30 kW |
Power (P2) required by pump: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200D V |
Rated current: | 106 A |
Starting current: | 660 % |
Cos phi - power factor: | 0.87 |
Rated speed: | 2955 rpm |
Efficiency: | IE3 93,3% |
Motor efficiency at full load: | 93.3-93.3 % |
Motor efficiency at 3/4 load: | 93.6-93.6 % |
Motor efficiency at 1/2 load: | 93.4-93.4 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81U45332 |
Controls | |
---|---|
Frequency converter: | NONE |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 330 kg |
Gross weight: | 375 kg |
Shipping volume: | 0.808 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|