Product name: | Hydro 2000 MES 3 CR15-2 + 1 CRE15-2,PFU |
Product No: | 96125558 |
Technical | |
---|---|
Min flow system: | 10 m³/h |
Max flow: | 116 m³/h |
Max flow system: | 87 m³/h |
Head max: | 38.3 m |
Impellers main: | 2 |
Impellers aux.: | 2 |
Main pump name: | CR15-2 |
Main pump No: | 96503983 |
Number of main pumps: | 3 |
Aux. pump name: | CRE15-2 |
Aux. pump No: | 96514501 |
Number of aux. pumps: | 1 |
Number of pumps: | 4 |
Non-ret. valve: | at suction side |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 6.2 bar |
Flange standard: | DIN |
Pump inlet: | DN 100 |
Pump outlet: | DN 100 |
Pressure rating: | PN 10 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) main pump: | 3 kW |
P2 aux.: | 3 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380 V, 60 Hz, PE |
Rated voltage aux. pump: | 3 x 380 V |
Rated voltage main pump: | 3 x 380 V |
Starting main: | star/delta |
Starting aux.: | electronically |
Rated current of system: | 25 A |
Enclosure class (IEC 34-5): | IP54 |
Mains cable size: | L1, L2, L3, PE: 4x4 .. 6 mm2 |
Radio interference supression: | IEC/CISPR 11-1B |
Controls | |
---|---|
Control type: | MES |
Operation unit: | PFU |
Tank | |
---|---|
Diaphragm tank: | No |
Others | |
---|---|
Basis plant: | Y |
Net weight: | 411 kg |
Language: | GB |
Product range: | International |
Epstan version: | V4.0503 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|