Product name: | BMPE 7,0 A-O-I-BBVP |
Product No: | 96126049 |
EAN number: | 5700397809150 |
Technical | |
---|---|
Pump speed on which pump data are based: | 700/1800 rpm |
Rated flow: | 117 l/min |
Rated head: | 1632 m |
Primary shaft seal: | BBVP |
Approvals on nameplate: | CE |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4301 |
Pump housing: | AISI 304 |
Material code: | I |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Max pressure at stated temp: | 160 bar / 50 °C |
Max pressure at stated temp: | 160 bar / 3 °C |
Flange standard: | Threaded |
Pipe connection: | GE 25 |
Flange size for motor: | FF400 |
Connect code: | O |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 3 .. 50 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 45 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 83,0-77,0/48,0-44,5 A |
Starting current: | 640-640 % |
Cos phi - power factor: | 0.9 |
Rated speed: | 1480 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83V15436 |
Others | |
---|---|
Net weight: | 321 kg |
Gross weight: | 436 kg |
Shipping volume: | 0.349 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|