Product name: | BMP 0,4 A-O-I-BBVP |
Product No: | 96126061 |
EAN number: | 5700398522881 |
Technical | |
---|---|
Pump speed on which pump data are based: | 700/1800 rpm |
Rated flow: | 6.67 l/min |
Rated head: | 1428 m |
Primary shaft seal: | BBVP |
Approvals on nameplate: | CE |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4301 |
Pump housing: | AISI 304 |
Material code: | I |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 140 bar / 50 °C |
Max pressure at stated temp: | 140 bar / 3 °C |
Flange standard: | Threaded |
Pipe connection: | Metric 12L-24 degrees cone |
Flange size for motor: | FF215 |
Connect code: | O |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 3 .. 50 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 100BB |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-277D/380-480Y V |
Rated current: | 9,00-8,30/5,20-4,80 A |
Starting current: | 500-700 % |
Cos phi - power factor: | 0.83-0.70 |
Rated speed: | 1700-1750 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 87200586 |
Others | |
---|---|
Net weight: | 36 kg |
Gross weight: | 46 kg |
Shipping volume: | 0.134 m³ |
Sales region: | Namreg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|