Product name: | CRT 4-6 A-P-A-V-AUUV |
Product No: | 96150106 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 6 m³/h |
Rated head: | 36.8 m |
Stages: | 6 |
Impellers: | 6 |
Primary shaft seal: | AUUV |
Approvals on nameplate: | CE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Titanium |
Pump housing: | ASTM B 265 |
Impeller: | Titanium |
Impeller: | ASTM B 265 |
Material code: | A |
Code for rubber: | V |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Max pressure at stated temp: | 25 bar / 90 °C |
Max pressure at stated temp: | 25 bar / -22 °C |
Flange standard: | PJE |
Pipe connection: | 42,4 mm |
Flange size for motor: | FT100 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -22 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90SA |
IE Efficiency class: | IE2 |
Rated power - P2: | 1.1 kW |
Power (P2) required by pump: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 4.10/2.35 A |
Starting current: | 740-800 % |
Cos phi - power factor: | 0.87-0.82 |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE2 79,6% |
Motor efficiency at full load: | 84 % |
Motor efficiency at 3/4 load: | 82-84.5 % |
Motor efficiency at 1/2 load: | 79-81.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85D05905 |
Others | |
---|---|
Net weight: | 20 kg |
Sales region: | Australia |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|