Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

5 SQ07-270 - 96160134

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 5 SQ07-270
      Product No: 96160134
      EAN number: 5700398693864
      Technical 
      Pump speed on which pump data are based: 10700 rpm
      Rated flow: 1 m³/h
      Rated head: 111 m
      Stages: 6
      Approvals on nameplate: UL, cUL
      Approvals on motor nameplate: UL,CUL
      Curve tolerance: ISO9906:2012 3B
      Pump No: 96397364
      Model: B
      Valve: pump with built-in non-return valve
      Materials 
      Pump: Polyethylene / Stainless steel
      Pump: DIN W.-Nr. 1.4301
      Motor: Stainless steel
      Motor: DIN W.-Nr. 1.4301
      Motor: AISI 304
      Installation 
      Pump outlet: NPT 1
      Minimum borehole diameter: 76 mm
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 35 °C
      Max liquid t at 0.15 m/sec: 35 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: MS3
      Power input - P1: 1.65 kW
      Rated power - P2: 1.15 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 200-240 V
      Rated current: 8.4 A
      Power factor: 1.00
      Rated speed: 10700 rpm
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: Y
      Thermal protec: internal
      Length of cable: 1.5 m
      Motor No: 96160536
      Controls 
      CU 300/CU 301: no communication possible
      Others 
      Sales region: Namreg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details