Product name: | SQ 2-70 |
Product No: | 96160313 |
EAN number: | 5700398872351 |
Technical | |
---|---|
Pump speed on which pump data are based: | 10700 rpm |
Rated flow: | 2 m³/h |
Rated head: | 71 m |
Stages: | 4 |
Approvals on motor nameplate: | CE,UL,CUL |
Curve tolerance: | ISO9906:2012 3B |
Pump No: | 96080696 |
Model: | B |
Valve: | no non-return valve |
Materials | |
---|---|
Pump: | Polyamide / Stainless steel |
Pump: | DIN W.-Nr. 1.4301 |
Pump: | AISI 304 |
Impeller: | Polyamide |
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4301 |
Motor: | AISI 304 |
Installation | |
---|---|
Pump outlet: | Rp1 1/4 |
Minimum borehole diameter: | 76 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 35 °C |
Max liquid t at 0.15 m/sec: | 35 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | MS3 |
Power input - P1: | 1.65 kW |
Rated power - P2: | 1.15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 8.4 A |
Power factor: | 1.00 |
Rated speed: | 10700 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | Y |
Thermal protec: | internal |
Length of cable: | 1.5 m |
Motor No: | 96160851 |
Controls | |
---|---|
CU 300/CU 301: | no communication possible |
Others | |
---|---|
Net weight: | 5.4 kg |
Gross weight: | 6.1 kg |
Shipping volume: | 0.009 m³ |
Sales region: | Austria |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|