Product name: | MSE 3-NE |
Product No: | 96160864 |
EAN number: | 5700398687306 |
Technical | |
---|---|
Approvals on motor nameplate: | CE,UL,CUL |
Model: | B |
Materials | |
---|---|
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4401 |
Motor: | AISI 316 |
Installation | |
---|---|
Maximum ambient pressure: | 15 bar |
Liquid | |
---|---|
Max liquid t at 0.15 m/sec: | 35 °C |
Electrical data | |
---|---|
Motor type: | MSE3-NE |
Power input - P1: | 2.32 kW |
Rated power - P2: | 1.68 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 11.2 A |
Power factor: | 1.00 |
Rated speed: | 10700 rpm |
Moment of inertia: | 2330000 kg m² |
Axial load max: | 100 kg |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | Y |
Thermal protec: | internal |
Controls | |
---|---|
CU 300/CU 301: | communication with CU 300/CU 301 possible |
Others | |
---|---|
Net weight: | 4.6 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|