Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TP 125-1160/2 A-F-A-DBUE - 96162158

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TP 125-1160/2 A-F-A-DBUE
      Product No: 96162158
      EAN number: 5700397222317
      Technical 
      Pump speed on which pump data are based: 2980 rpm
      Rated flow: 380 m³/h
      Rated head: 90 m
      Head max: 1160 dm
      Actual impeller diameter: 295 mm
      Primary shaft seal: DBUE
      Pump version: A
      Materials 
      Pump housing: Ductile cast iron
      Pump housing: EN-JS1020
      Pump housing: ASTM A 395
      Impeller: Ductile cast iron
      Impeller: EN-JS1030
      Impeller: ASTM A 536 60-40-18
      Material code: A
      Installation 
      Range of ambient temperature: -30 .. 40 °C
      Maximum operating pressure: 25 bar
      Flange standard: DIN
      Pipe connection: DN 125
      Pressure rating: PN 25
      Port-to-port length: 660 mm
      Flange size for motor: FF600
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 140 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: MMG315M
      Rated power - P2: 132 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415 D/660-690 Y V
      Rated current: 235/136 A
      Starting current: 680 %
      Cos phi - power factor: 0.88
      Rated speed: 2980 rpm
      Motor efficiency at full load: 95.5 %
      Motor efficiency at 3/4 load: 95.2 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 83115246
      Others 
      Net weight: 1060 kg
      Gross weight: 1120 kg
      Shipping volume: 1.21 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning NB(E)/TP(E)
      Product no.:  98808489
      Name:  Inspection NB(E)/TP(E)
      Loading... Loading
      Error calling service:
      details