Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TP 250-1020/4 A-F-A-DBUE - 96162221

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TP 250-1020/4 A-F-A-DBUE
      Product No: 96162221
      EAN number: 0000000000000
      Technical 
      Pump speed on which pump data are based: 1788 rpm
      Rated flow: 1000 m³/h
      Rated head: 80 m
      Head max: 1020 dm
      Actual impeller diameter: 457 mm
      Primary shaft seal: DBUE
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Materials 
      Pump housing: Ductile cast iron
      Pump housing: EN-JS1020
      Pump housing: ASTM A 395
      Impeller: Ductile cast iron
      Impeller: EN-JS1030
      Impeller: ASTM A 536 60-40-18
      Material code: A
      Installation 
      Range of ambient temperature: -20 .. 40 °C
      Maximum operating pressure: 25 bar
      Flange standard: DIN
      Pipe connection: DN 300 / DN 250
      Pump inlet: DN 300
      Pump outlet: DN 250
      Pressure rating: PN 25
      Port-to-port length: 1200 mm
      Flange size for motor: FF740
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 150 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: SIEMENS
      IE Efficiency class: NEMA Energy / IE2 60Hz / NRC
      Rated power - P2: 298 kW
      Power (P2) required by pump: 298 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 380-420D/660-725Y V
      Rated current: 560-500/320-290 A
      Starting current: 790-790 %
      Cos phi - power factor: 0.85
      Rated speed: 1790 rpm
      Efficiency: IE2 95,9%
      Motor efficiency at full load: 95.9-95.9 %
      Motor efficiency at 3/4 load: 95.7-95.7 %
      Motor efficiency at 1/2 load: 94.8-94.8 %
      Number of poles: 4
      Enclosure class (IEC 34-5): 55 (Protect. water jets/dust)
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 98282752
      Others 
      Net weight: 2050 kg
      Gross weight: 2360 kg
      Shipping volume: 5.88 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details