Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SOLOLIFT+ C-3 - 96176913

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SOLOLIFT+ C-3
      Product No: 96176913
      EAN number: 5700398696230
      Price: 
      Technical 
      Head max: 4 m
      Materials 
      Tank: ABS
      Installation 
      Pump inlet: 3 x DN 40
      Pump outlet: DN 23/25/28/32
      Liquid 
      Maximum liquid temperature: 70 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 0.3 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 220-240 V
      Rated current: 1.5 A
      Cos phi - power factor: 0.8
      Rated speed: 2850 rpm
      Enclosure class (IEC 34-5): IP44
      Insulation class (IEC 85): F
      Thermal protec: SB606
      Length of cable: 1.2 m
      Cable type: H05VV-F
      Type of cable plug: SCHUKO
      Cable: Y
      Cable size: 3X0,75MM2
      Others 
      Net weight: 5.6 kg
      Norwegian NRF no.: 9045504

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377171
      Name:  Commissioning Lifting stations-Multilift
      Product no.:  98808488
      Name:  Inspection
      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Loading... Loading
      Error calling service:
      details