Product name: | SOLOLIFT+ D-3 |
Product No: | 96176915 |
EAN number: | 5700398696292 |
Technical | |
---|---|
Head max: | 4 m |
Materials | |
---|---|
Tank: | ABS |
Installation | |
---|---|
Pump inlet: | 2 x DN 40 / DN 32 |
Pump outlet: | DN 23/32 |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 0.27 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 1.3 A |
Cos phi - power factor: | 0.8 |
Rated speed: | 2850 rpm |
Enclosure class (IEC 34-5): | IP44 |
Insulation class (IEC 85): | F |
Thermal protec: | SB603 |
Length of cable: | 1.2 m |
Cable type: | H05VV-F |
Type of cable plug: | SCHUKO |
Cable: | Y |
Cable size: | 3X0,75MM2 |
Others | |
---|---|
Net weight: | 4.5 kg |
Norwegian NRF no.: | 9045507 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|