Product name: | PS.R.12.25. S.GC.PE50.S.AP50 |
Product No: | 96235312 |
EAN number: | 5700830538647 |
Technical | |
---|---|
Designed for number of pumps: | 1 |
Pump_connection: | Rp 2 |
Pipe design: | Goose neck common |
Branch socket connectio: | NONE |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | NO |
Chain: | NO |
Chain certificat: | NO |
Materials | |
---|---|
Pit Material: | PE (polyethylene) |
Cover material: | PE (polyethylene) |
Pipework mat.: | PE (polyethylene) |
Safety grid materia: | Not an option |
Chain material: | Stainless steel |
Installation | |
---|---|
Sump volume: | 0.52 m³ |
Pit diameter: | 1200/1000 mm |
Inst. Type: | Submersible free standing |
Pit Height: | 2500 mm |
Cover design: | Flat cover |
Cover load: | No traffic |
Electrical data | |
---|---|
P2 max: | 3 kW |
Others | |
---|---|
Designed for: | Unilift AP50 |
Net weight: | 157 kg |
Gross weight: | 187 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|