Product name: | TP 80-570/2 A-F-B-GQQE |
Product No: | 96258010 |
EAN number: | 5700398702429 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2945 rpm |
Rated flow: | 120 m³/h |
Rated head: | 47.8 m |
Head max: | 570 dm |
Primary shaft seal: | GQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | B |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 80 |
Pressure rating: | PN 16 |
Flange size for motor: | FF300 |
Connect code: | F |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 90 °C |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 251 kg |
Gross weight: | 281 kg |
Shipping volume: | 0.58 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|