Product name: | TP 125-420/4 A-F-A-BAQE |
Product No: | 96258785 |
EAN number: | 5700398710172 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1465 rpm |
Rated flow: | 192 m³/h |
Rated head: | 34.5 m |
Head max: | 420 dm |
Primary shaft seal: | BAQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Cast iron |
Impeller: | EN-JL1030 |
Impeller: | ASTM A48-30 B |
Material code: | A |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 125 |
Pressure rating: | PN 16 |
Flange size for motor: | FF350 |
Connect code: | F |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.30 |
ErP status: | Sold outside EcoDesign zone |
Net weight: | 460 kg |
Gross weight: | 555 kg |
Shipping volume: | 0.8 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|