Product name: | TPE 125-110/4-S A-F-A-GQQE |
Product No: | 96276071 |
EAN number: | 5700830061558 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1455 rpm |
Rated flow: | 122.9 m³/h |
Rated head: | 8.4 m |
Head max: | 110 dm |
Primary shaft seal: | GQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Cast iron |
Impeller: | EN-JL1030 |
Impeller: | ASTM A48-30 B |
Material code: | A |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 125 |
Pressure rating: | PN 16 |
Port-to-port length: | 620 mm |
Flange size for motor: | FF215 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 112MC |
IE Efficiency class: | IE2 |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 8.10-6.60 A |
Cos phi - power factor: | 0.94-0.92 |
Rated speed: | 180-1760 rpm |
Efficiency: | IE2 86,6% |
Motor efficiency at full load: | 86.6 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | B |
Motor No: | 87773009 |
Others | |
---|---|
Net weight: | 182 kg |
Gross weight: | 213 kg |
Shipping volume: | 0.96 m³ |
Config. file no: | 97845574 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|