Product name: | MMG315MC-G |
Product No: | 96292703 |
EAN number: | 5700835139672 |
Technical | |
---|---|
Shaft diameter: | 85 mm |
Shaft end lngth: | 170 mm |
Model: | G |
Cooling: | IC 411 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF600 |
Electrical data | |
---|---|
Motor type: | 315MC |
Rated power - P2: | 160 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380D/660Y V |
Rated current: | 270/156 A |
Starting current: | 700 % |
Cos phi - power factor: | 0.94 |
Rated speed: | 1790 rpm |
Rated full-load torque: | 880 Nm |
Locked-rotor torque: | 110 % |
Breakdown torque: | 220 % |
Moment of inertia: | 14.2 kg m² |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.0048 ohm |
R2: | 0.0048 ohm |
R3: | 0.0048 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Cos phi 3/4: | 0.92 |
Others | |
---|---|
Net weight: | 1060 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|