Product name: | BM hp 30-4-R |
Product No: | 96293265 |
EAN number: | 5700831406983 |
Technical | |
---|---|
Rated flow: | 30 m³/h |
Rated head: | 30 m |
Stages: | 4 |
Curve tolerance: | ISO9906:2012 3B |
Model: | E |
Materials | |
---|---|
Pump: | Stainless steel |
Pump: | DIN W.-Nr. 1.4539 |
Pump: | AISI 904 L |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4539 |
Impeller: | AISI 904 |
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4539 |
Motor: | AISI 904 L |
Sleeve: | Stainless steel |
Sleeve: | DIN W.-Nr. 1.4462 |
Rubber: | NBR |
Installation | |
---|---|
Maximum permissible inlet pressure: | 80 bar |
Maximum permissible outlet pressure: | 80 bar |
Flange standard: | PJE |
Pipe connection: | straight |
Pipe connection: | 89 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Liquid temperature during operation: | 20 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Service factor: | 1.15 |
Rated current: | 13.6-13.8 A |
Rated speed: | 2850-2870-2880 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.50 |
Net weight: | 77.5 kg |
Gross weight: | 109 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|