Product name: | TP 40-60/4 B A-F-Z-BUBE |
Product No: | 96401913 |
EAN number: | 5700390654542 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1440 rpm |
Rated flow: | 10.6 m³/h |
Rated head: | 4.4 m |
Head max: | 60 dm |
Primary shaft seal: | BUBE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Bronze |
Pump housing: | DIN W.-Nr. 2.1050 |
Pump housing: | ASTM B505-C90700 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | Z |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 40 |
Pressure rating: | PN 6/10 |
Port-to-port length: | 250 mm |
Flange size for motor: | FT85 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 71A |
Rated power - P2: | 0.25 kW |
Power (P2) required by pump: | 0.25 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 1.48/0.85 A |
Starting current: | 400-440 % |
Cos phi - power factor: | 0.75-0.65 |
Rated speed: | 1400-1420 rpm |
Efficiency: | 61,5% - 68,5% |
Motor efficiency at full load: | 61.5-68.5 % |
Motor efficiency at 3/4 load: | 70 % |
Motor efficiency at 1/2 load: | 63.9 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 86805101 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 26.9 kg |
Gross weight: | 29.4 kg |
Shipping volume: | 0.06 m³ |
Danish VVS No.: | 382755264 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|