Product name: | UPSD 80-30 F |
Product No: | 96402351 |
EAN number: | 5700390666330 |
Technical | |
---|---|
Speed no: | 3 |
Head max: | 30 dm |
Approvals on nameplate: | EAC |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM 35 B - 40 B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 80 |
Pressure rating: | PN 10 |
Port-to-port length: | 360 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 120 °C |
Selected liquid temperature: | 60 °C |
Density at selected liquid temperature: | 983.2 kg/m³ |
Electrical data | |
---|---|
Power input in speed 1: | 220 W |
Power input in speed 2: | 250 W |
Max. power input: | 360 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 230 V |
Current in speed 1: | 0.66 A |
Current in speed 2: | 0.77 A |
Current in speed 3: | 1.4 A |
Cos phi in speed 1: | 0.83 |
Cos phi in speed 2: | 0.81 |
Cos phi: | 0.65 |
Insulation class (IEC 85): | H |
Enclosure class (IEC 60529): | X4D |
Motor protec: | CONTACT |
Thermal protec: | internal |
Controls | |
---|---|
Relay: | with relay |
Pos term box: | 12H |
Others | |
---|---|
Net weight: | 73.5 kg |
Gross weight: | 78.7 kg |
Shipping volume: | 0.2 m³ |
Norwegian NRF no.: | 9042543 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|