Product name: | Hydro Solo-E CRE 16-40 BUBV |
Product No: | 96403468 |
EAN number: | 5700390705268 |
Technical | |
---|---|
Rated flow: | 16 m³/h |
Rated head: | 34.4 m |
Stages: | 4 |
Impellers: | 4 |
Code for shaft seal: | BUBV |
Pump No: | 33707304 |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JL1030 |
Base: | 25 B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN/- |
Pump inlet: | DN 50 |
Pump outlet: | Rp 2 |
Pressure rating: | PN 25/- |
Flange size for motor: | F130 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 112MB |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 9 A |
Cos phi - power factor: | 0.84 |
Rated speed: | 700-2860 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85555313 |
Controls | |
---|---|
Control type: | ME |
Tank | |
---|---|
Volume of pressure tank: | 33 l |
Others | |
---|---|
Net weight: | 103 kg |
Gross weight: | 106 kg |
Shipping volume: | 0.6 m³ |
Product range: | International |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|