Product name: | TPD 32-120/2 A-F-A-BUBE |
Product No: | 96405023 |
EAN number: | 5700390740030 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2890 rpm |
Rated flow: | 9 m³/h |
Rated head: | 7.1 m |
Head max: | 120 dm |
Primary shaft seal: | BUBE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure rating: | PN 6 / PN 10 |
Port-to-port length: | 220 mm |
Flange size for motor: | FT85 |
Connect code: | F |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 140 °C |
Electrical data | |
---|---|
Power (P2) required by pump: | 0.37 kW |
Number of poles: | 2 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|