Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

UPSD 100-30 F - 96408890

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: UPSD 100-30 F
      Product No: 96408890
      EAN number: 5700390915933
      Technical 
      Speed no: 3
      Head max: 30 dm
      Approvals on nameplate: EAC
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Pump housing: ASTM 35 B - 40 B
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Installation 
      Range of ambient temperature: 0 .. 40 °C
      Maximum operating pressure: 6 bar
      Flange standard: DIN
      Pipe connection: DN 100
      Pressure rating: PN 6
      Port-to-port length: 450 mm
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -10 .. 120 °C
      Selected liquid temperature: 60 °C
      Density at selected liquid temperature: 983.2 kg/m³
      Electrical data 
      Power input in speed 1: 410 W
      Power input in speed 2: 460 W
      Max. power input: 670 W
      Mains frequency: 50 Hz
      Rated voltage: 3 x 230 V
      Current in speed 1: 1.25 A
      Current in speed 2: 1.46 A
      Current in speed 3: 2.7 A
      Cos phi in speed 1: 0.82
      Cos phi in speed 2: 0.79
      Cos phi: 0.62
      Insulation class (IEC 85): H
      Enclosure class (IEC 60529): X4D
      Motor protec: CONTACT
      Thermal protec: internal
      Controls 
      Relay: without relay
      Pos term box: 12H
      Others 
      Net weight: 96 kg
      Gross weight: 105 kg
      Shipping volume: 0.2 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details