Product name: | LMB 125 V/4-190 |
Product No: | 96427614 |
Technical | |
---|---|
Actual impeller diameter: | 190 mm |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JS1030 |
Pump housing: | ASTM 60-40-18 |
Impeller: | Cast iron |
Impeller: | EN-JL1030 |
Impeller: | ASTM 30 B |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | 125 |
Pressure rating: | PN 16 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 132S |
Rated power - P2: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 480 V |
Rated current: | 9.8 A |
Rated speed: | 1750 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Others | |
---|---|
Net weight: | 145 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|