Product name: | GZ-U-1000, vertical with lifting eyes & flange |
Product No: | 96436649 |
EAN number: | 5700393695108 |
Materials | |
---|---|
Material: | Carbon steel |
Material: | DIN W.-Nr. 1.4301 |
Installation | |
---|---|
Maximum operating pressure: | 6 bar |
Pre-pressure: | 1.5 bar |
Pipework connection: | G 1 1/4 |
Size: | 1000 l |
Liquid | |
---|---|
Maximum liquid temperature: | 99 °C |
Others | |
---|---|
Net weight: | 200 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|