Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DMS 2-11 - 96437458

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DMS 2-11
      Product No: 96437458
      EAN number: 5700393778849
      Technical 
      Max stroke rate: 180 1/min
      Max. capacity: 2.5 l/h
      Approvals on nameplate: C-TICK,VDE,CE
      Anti-cavitation: function not integrated
      Venting valve: integrated in pump housing
      Valve: Standard
      Materials 
      Pump housing: PVDF
      Valve ball: Ceramic
      Gasket: FKM
      Installation 
      Maximum operating pressure: 11 bar
      Pump inlet: TUBING 6/9 4/6
      Pump outlet: TUBING 6/9 4/6
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 16 W
      Mains frequency: 50 Hz
      Rated voltage: 1 x 230 V
      Rated current: 0.1 A
      Type of cable plug: SCHUKO
      Controls 
      Control variant: A
      Control panel: front
      Level control: input for dual-level sensor or external start/stop integrated
      Pulse control: input for pulse control integrated
      Batch (puls): not integrated
      4-20 mA control: input for analog 4-20 mA control integrated
      Capacity limit: not integrated
      Batch (timer): not integrated
      Other in/output: no
      Others 
      Net weight: 3 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details