Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MMS 6000 - 96438729

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MMS 6000
      Product No: 96438729
      EAN number: 5700393854772
      Technical 
      Shaft seal for motor: CER/CARBON
      Motor version: T30
      Materials 
      Motor: Cast iron
      Motor: DIN W.-Nr. 0.6025
      Motor: ASTM 35-40
      Installation 
      Motor diameter: 6 inch
      Liquid 
      Max liquid t at 0.15 m/sec: 25 °C
      Max liquid t at 0.5 m/sec: 30 °C
      Electrical data 
      Motor type: MMS6000
      Rated power - P2: 3.7 kW
      KVA code: G
      Mains frequency: 60 Hz
      Rated voltage: 3 x 380 V
      Voltage tolerance: +6/-10 %
      Service factor: 1.15
      Rated current: 11.4 A
      Starting current: 420 %
      Cos phi - power factor: 0.81
      Rated speed: 3450 rpm
      Rated full-load torque: 12 Nm
      Locked-rotor torque: 130 %
      Breakdown torque: 230 %
      Moment of inertia: 0.0035 kg m²
      Axial load max: 700 kg
      Motor efficiency at full load: 74 %
      Motor efficiency at 3/4 load: 72 %
      Motor efficiency at 1/2 load: 66 %
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP58
      Motor protec: NONE
      Thermal protec: external
      Built-in temp. transmitter: no
      Winding resistance: 0.263 ohm
      Windings: PVC
      Others 
      Net weight: 45 kg
      Shipping volume: 0.077 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details