Product name: | Pump connetion |
Product No: | 96440487 |
EAN number: | 5700394008594 |
Materials | |
---|---|
Material: | PVC |
Installation | |
---|---|
Type of connection: | Pipe cementing |
Pipework connection: | - / 32 mm |
Others | |
---|---|
Designed for: | DMM 440, 640, 990 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|